IESNA:LM-63-2002
[TEST]P1197178
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPS75S-BZ-HIGH-3000K-POSITION 0
[LUMINAIRE]AWP Architectural
Wall Pack Series -
Wall Mount Luminaire
[LAMP]80 CRI, 3000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10526
TILT=NONE
1 10125 1 361 7 1 1 0.4 0.558333 0.691667
1 1 76.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
4047.7 4047.7 4066.4 4066.8 4085.1 4085.1 4099.8 4114.1 4114.4 4128.7
4129 4143.3 4143.5 4157.8 4158.1 4170.3 4170.3 4181.1 4191.8 4192
4201.5 4201.5 4209.8 4209.9 4217 4217 4221.7 4221.7 4225 4227.4
4227.2 4227.2 4226.9 4224.6 4224.2 4221.5 4221.5 4217.5 4210.3 4209.8
4202.7 4202.2 4193.8 4193.3 4182.6 4182 4170.8 4170.8 4159.6 4150
4149.5 4139.9 4139.4 4131.1 4130.5 4122.9 4122.9 4115.2 4115.2 4108.8
4102.8 4102.3 4096.3 4095.9 4092.3 4091.8 4088.9 4088.9 4083 4080.1
4079.7 4077.3 4076.8 4073.2 4072.8 4067.5 4067.5 4061.1 4061.1 4057
4051 4050.4 4042.1 4041.6 4033.3 4032.9 4024.1 4024.1 4010.4 4010.4
3995.6 3976.6 3975.9 3953.3 3952.5 3926.4 3892.4 3891.4 3891.4 3852.5
3812 3810.9 3771.6 3770.6 3739.7 3738.8 3727.9 3727.9 3736.2 3736.2
3771.1 3853.2 3859.8 4016.9 4025.3 4274.1 4282 4543.8 4543.8 4583.6
4199.5 4199.5 3543.3 3543.3 2876.5 2876.5 2391.9 2392.5 2296.1 2306.8
2560.3 2198.8 2198.8 1071.9 1071.9 383.7 383.7 239.2 237.7 237.7
237.3 240.9 227.7 227.7 192.4 192.4 173.7 173.7 152.9 152.4
152.4 159.3 159.3 163 163 164.3 164.3 162.1 162.2 149.1
149 122.9 92.9 92.9 71.1 71.1 62.1 62.1 62.6 62
66.7 66.2 67.4 65.9 65.9 60.9 60.9 51.2 51.2 35.7
35.7 22.6 8.3 8.3 1.2 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4077.5 4088.2 4099.6 4099.6 4114.4 4115 4125.7 4126.2
4134.6 4135.1 4145.8 4155.9 4155.9 4164.7 4164.7 4166.3 4166.7 4175
4175.4 4180.1 4180.4 4179.2 4185.5 4185.5 4186.8 4186.8 4184.6 4184.7
4184.7 4184.7 4179.9 4178.6 4178.6 4164.3 4164.3 4152.2 4152 4143.6
4143.4 4131.5 4131.1 4120.4 4106.9 4106.9 4087.5 4087.5 4075.2 4074.8
4061.7 4061.4 4045.9 4045.6 4030.1 4016.7 4016.7 4002.2 4002.2 3987.7
3987.4 3974.4 3974.1 3959.8 3944.2 3944.2 3937 3937 3922.5 3910.5
3910.5 3910.4 3899.7 3899.6 3884.1 3874.4 3874.4 3858.7 3858.7 3846.7
3846.4 3835.7 3835.4 3822.3 3822 3813.7 3800.3 3800.3 3786.7 3786.7
3776.6 3775.9 3768.7 3767.9 3753.6 3738.3 3737.1 3726.3 3726.3 3709.4
3707.9 3690 3688.5 3670.7 3669.5 3645.7 3619.1 3619.1 3593.2 3593.2
3588.4 3591.6 3616.6 3622.5 3707 3716.5 3868.8 4081.1 4081.1 4280.4
4266.5 4302.2 4278.1 4025.8 4001.1 3483.5 2900.2 2900.2 2433.6 2433.6
2171.9 2158.5 2277.5 2235.9 2458.4 2433.3 2072.7 1194.1 1194.1 482.4
482.4 219.6 219.1 179.8 178.5 171.3 170.7 163.5 140.1 140.1
118.7 119 103.5 103.7 91.8 91.8 85.9 88.1 88.1 92.4
92.4 97.4 96.2 99.8 99 100.2 99.9 97.5 89.2 89.2
72.7 72.7 53.7 53.7 37 36.8 23.7 23.4 13.8 7.3
7.3 2.1 1.5 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4106.6 4112.9 4113.3 4118.1 4118.6 4117.4 4115.5 4115.5
4115.8 4115.8 4115 4115.4 4111.8 4112.1 4110.9 4111 4105 4101.8
4101.8 4093.6 4093.6 4085.2 4085.5 4074.8 4074.8 4066.5 4056.9 4056.9
4043.8 4043.8 4028.1 4028.1 4013.8 4013.2 3996.6 3996.1 3980.7 3958.9
3958.9 3940.6 3940.6 3918.8 3918.3 3890.9 3890.2 3872.3 3844.5 3844.5
3819 3819 3793.4 3793.4 3764.3 3763.8 3732.9 3732.3 3706.1 3674.6
3674.6 3640.8 3640.8 3608.1 3607.6 3607.6 3576.3 3541.8 3541.3 3507.5
3470.6 3470.6 3434.5 3434.5 3394.6 3394.3 3356.2 3355.6 3316.3 3275.4
3275.4 3231 3231 3185.3 3185.3 3136.1 3135.7 3091.6 3091.1 3042.3
2994.4 2994.4 2945.3 2945.3 2888.8 2888.3 2837.1 2836.7 2784.3 2783.7
2730.2 2678.3 2678.3 2618.1 2618.1 2556.5 2555.6 2496 2495.1 2435.5
2383 2383 2332.7 2332.7 2284.8 2284.8 2240.6 2248.3 2197.1 2204.6
2148.7 2097.7 2097.7 2039.3 2039.3 1966 1944.5 1902.9 1885.3 1848.4
1838 1813 1816.4 1816.4 1867.7 1867.7 1914.7 1881.4 1925.4 1898.4
1879.3 1774.1 1774.1 1598.9 1598.9 1365.3 1365.3 1094.9 1094 829.8
829 624.3 467.8 467.8 335.3 335.3 241.1 241.1 185.2 185.4
158 158.2 138 114.3 114.3 95.4 95.4 78.6 78.3 61.6
61 39.6 18.6 18.6 1.3 1.3 0.8 0.8 0.5 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4100.5 4098.4 4098.4 4096.2 4092.6 4092.5 4090.1 4090.1
4082.9 4082.9 4073.4 4073.4 4069.7 4058.9 4058.9 4050.6 4050.3 4038.3
4038.3 4024.9 4024.9 4011.5 4011.5 3996.8 3981.3 3981 3962.8 3962.8
3948 3948 3927.2 3927.2 3906.4 3906.4 3882 3861.8 3861.2 3838.9
3838.9 3813.3 3813.3 3782.7 3782.7 3756.7 3730.5 3729.8 3700.2 3700.2
3667.1 3667.1 3637.6 3637.6 3599.6 3599.6 3566.3 3533 3532 3495.1
3495.1 3453.4 3414.1 3412.9 3412.9 3372.4 3371.2 3327.1 3283 3281.8
3234 3234 3185 3185 3135.9 3135.9 3083.3 3034.5 3033 2977.9
2977.9 2920.3 2920.3 2862.6 2862.6 2801.3 2801.3 2741.3 2680.6 2678.7
2613.8 2613.8 2545.3 2545.3 2482.5 2482.5 2415.1 2346.1 2344.1 2276.3
2274.2 2200.9 2200.9 2124.8 2124.8 2045.2 2045.2 1965.5 1888.2 1885.9
1803 1803 1718.9 1718.9 1636.1 1636.1 1553.2 1553.2 1471.5 1391.8
1389.7 1311.5 1311.5 1234.7 1234.7 1155.3 1155.3 1079.9 1006.1 1004.7
932.1 931.2 855 855 781.6 781.6 703 703 617.8 534.5
533.8 469.5 469.5 404.5 404.5 350.4 350.4 312.8 312.8 278.9
255.1 247.3 211.6 211.6 172.1 172.1 136.4 136.4 106.9 86.7
85.6 72.5 71.8 59 59 48.7 48.7 38.6 38.6 32
26 25.2 17.3 17.3 13.1 13.1 8.3 8.3 4.8 4.8
2.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4072.9 4060.9 4047.8 4033.4 4033.3 4015.4 4015.3 3999.9
3999.6 3980.5 3980.2 3962.3 3962.2 3940.4 3916.6 3916.2 3893.6 3893.2
3893.2 3868.9 3840.3 3839.8 3813.6 3813.1 3783.9 3753 3752.3 3722.6
3722 3686.3 3685.6 3653.4 3652.7 3615.8 3580.3 3579.6 3543.9 3543.1
3501.4 3500.4 3461.2 3460 3420.8 3419.8 3374.8 3333.1 3332.1 3286.8
3285.6 3240.4 3239.3 3192.9 3191.5 3143.9 3142.6 3092.6 3045 3043.6
2992.5 2990.9 2938.2 2938.2 2887.1 2885.5 2835.5 2780.4 2778.7 2723.9
2722.2 2667.4 2665.6 2609.7 2607.9 2550.8 2548.8 2487.4 2426.7 2424.7
2362.8 2360.7 2295.2 2293.1 2227.7 2225.4 2154 2151.8 2073.3 1994.7
1992.3 1910.2 1907.7 1823.2 1820.9 1736.4 1733.9 1642 1546.8 1544.2
1441.9 1439.2 1319 1316.2 1196 1193 1077.6 1074.6 969.3 880.1
877 805.6 802.5 737 733.9 655.4 652.3 557.1 554.1 446.3
371.3 368.4 324.4 321.5 295.4 292.4 275.8 272.9 254.7 242.8
240 231.7 228.8 220.4 217.6 208.1 205 194.3 191 179.5
170 167.6 158.1 155.9 146.4 144.7 135.1 134.1 125.8 114.1
113.2 101.3 100.2 90.7 89.4 77.5 76.3 65.5 64.5 54.2
47.1 46.6 38.2 37.8 30.6 30.3 23.1 22.8 14.4 14.2
9.2 5.7 5.4 1.8 1.7 0.5 0.3 0.3 0.2 0.2
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4088.5 4088 4069.7 4069.1 4053.7 4053 4037.5 4020.3
4020.3 3998.1 3998.1 3976 3976 3952.6 3951.7 3925.5 3898.5 3898.5
3871.1 3870.2 3840.5 3840.5 3809.8 3809.8 3778.9 3777.8 3748 3713.6
3713.6 3675.3 3675.3 3639.6 3639.6 3601.3 3600 3563.1 3561.7 3524.8
3485.1 3485.1 3445.6 3445.6 3406 3406 3365 3363.5 3324.2 3282
3282 3239.8 3239.8 3195.2 3195.2 3152.9 3152.9 3108.2 3106.4 3063.6
3017.6 3017.6 2970.4 2970.4 2920.9 2920.9 2870.2 2868.1 2817 2814.9
2758.9 2699.7 2699.7 2634.5 2634.5 2565.7 2565.7 2494.4 2492.1 2416
2331.5 2331.5 2242.1 2242.1 2148 2148 2050.1 2050.1 1946 1943
1839.5 1729.2 1729.2 1618.9 1618.9 1507.4 1507.4 1398.1 1394.5 1292.1
1288.2 1190.6 1090.9 1090.9 994.6 994.6 899.8 899.8 782.9 779.5
685.4 604.2 604.2 499.3 499.3 365.4 365.4 271.4 271.4 230.5
227.6 209.8 197.4 197.4 189.3 189.3 183.9 183.9 177.3 176.9
172.1 171.8 169.4 166.7 166.7 162.8 162.8 154 154 150.2
149.8 147.4 137.5 137.5 127.7 127.7 111.8 111.8 93.7 93.2
81.3 80.9 80.9 91.2 91.2 137.2 137.2 255.8 255.8 380.4
380.1 442 419.1 419.1 380.7 380.7 335.2 335.2 287.3 287.3
239.5 239.4 191.8 139.3 139.3 89.3 89.3 55.9 55.9 9.5
9.5 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4047.7 4047.7 4027.2 4007 3983.7 3983.7 3960.5 3960.5 3934.9 3934.3
3905.7 3904.9 3876.4 3875.5 3847 3816.4 3816.4 3784.4 3783.4 3752.5
3751.4 3716.9 3715.8 3681.3 3680.2 3646.9 3610 3610 3574.4 3573.1
3536.2 3534.8 3499.1 3497.8 3462.1 3423.8 3423.8 3386.7 3386.7 3348.4
3347 3310.1 3308.6 3270.5 3269.1 3229.8 3189 3189 3145.9 3144.4
3101.5 3100 3054.8 3053.1 3005.5 3004 2955.2 2900 2900 2840.1
2838.4 2777.7 2776 2711.7 2709.9 2639.7 2560.5 2560.5 2480 2480
2391 2388.8 2297.2 2294.8 2198.4 2195.8 2095.9 1990.9 1990.9 1880.9
1877.7 1769.4 1766.1 1660.2 1656.7 1549.6 1442.5 1442.5 1338.6 1338.6
1235.9 1231.9 1116.4 1112.3 987.4 983.3 882.1 799.5 799.5 720.7
720.7 600.3 596.7 443.2 439.7 315.9 312.5 250.6 217.7 217.7
196.3 193.3 182.6 178.7 173.9 168.9 167.8 161.9 161.9 153.4
153.4 142 141.6 132.1 131.8 131.8 131.6 135.2 143.3 143.3
171.7 171.7 204.9 204.8 223.9 223.7 299.9 299.6 475.7 742.1
742.1 959.8 959.5 997.6 997.2 898.4 897.8 789.5 613.9 613.9
373.1 373.1 213.6 214 145 146.7 114.6 119.1 98.9 87
87 75.1 74.2 62.3 60.9 49 47.2 35.3 33.5 25.2
15.1 15.1 8.5 6.5 5.3 3.4 3.4 2.1 2.1 0.4
0.4 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
